IESNA:LM-63-2002
[TEST]P1437764
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4D-835-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 4xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.45A 293.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28925.0
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4028.8 4053.4 3823.2 3371.0 3116.1 3091.5 3107.9 3173.7 3305.2 3477.9 3667.0 4053.4 4900.3 5936.3 7112.0 8263.1 9151.1 9841.7 
10680.4 11247.7 11551.9 11584.8 10902.4 10261.1 9710.2 8674.2 6552.9 4448.1 3551.9 2335.0 846.9 452.2 304.2 164.4 115.1 65.8 0.0 
4028.8 4061.7 3831.5 3387.5 3132.6 3099.7 3124.4 3190.1 3313.5 3502.6 3699.9 4061.7 4908.5 5977.4 7210.7 8287.8 9233.3 10039.1 
10762.6 11346.4 11724.6 11749.2 11001.0 10359.7 9759.5 8707.1 6676.3 4587.9 3551.9 2343.3 846.9 468.7 312.4 172.7 115.1 65.8 0.0 
4028.8 4053.4 3847.9 3453.2 3173.7 3132.6 3157.2 3231.2 3362.8 3568.4 3798.6 4127.4 4851.0 5969.2 7186.0 8402.9 9521.1 10458.4 
11354.6 12152.1 12604.3 12760.6 12571.4 11724.6 11001.0 10178.8 8024.7 5401.9 3831.5 2606.4 1142.9 550.9 370.0 246.7 189.1 106.9 0.0 
4028.8 4061.7 3889.0 3535.5 3255.9 3223.0 3231.2 3313.5 3469.7 3699.9 4012.3 4398.8 4925.0 5919.8 7169.6 8542.7 9800.6 10894.2 
11930.1 12826.3 13459.4 13862.3 13928.1 13813.0 13278.5 12316.6 11593.0 10425.5 8378.2 5319.6 2129.5 879.8 542.7 353.5 254.9 
123.3 0.0 
4028.8 4078.1 3946.6 3724.6 3428.6 3371.0 3403.9 3502.6 3683.5 3971.2 4357.7 4842.8 5377.2 6125.4 7194.3 8559.1 10088.4 11477.9 
12522.1 13434.8 14117.2 14577.6 14939.4 15309.4 15449.1 15169.6 14709.2 13961.0 12185.0 8641.3 4571.4 1751.3 846.9 452.2 254.9 
123.3 0.0 
4028.8 4069.9 4004.1 3897.2 3716.3 3617.7 3683.5 3856.1 4069.9 4365.9 4818.1 5410.1 6108.9 6807.8 7704.0 8912.7 10367.9 11790.4 
12999.0 13673.2 14191.2 14725.6 15284.7 16016.5 16731.8 17282.7 17537.5 17644.4 16279.6 12415.2 7391.6 3009.3 1159.3 542.7 263.1 
115.1 0.0 
4028.8 4102.8 4078.1 4086.3 4086.3 4078.1 4143.9 4349.4 4653.7 5073.0 5591.0 6248.7 7021.6 7942.5 8994.9 10211.7 11214.8 12168.6 
12990.8 13722.5 14413.2 15103.8 16057.6 17077.1 17956.9 18261.1 17554.0 16180.9 14479.0 11806.8 7194.3 2811.9 904.4 435.8 189.1 
57.6 0.0 
4028.8 4094.6 4127.4 4209.7 4341.2 4513.9 4785.2 5064.8 5443.0 5903.4 6511.8 7292.9 8205.6 9299.1 10507.7 11790.4 12826.3 13558.1 
14174.7 14840.7 15712.3 16698.9 17611.5 18236.4 17619.8 16312.5 14717.4 12653.7 9554.0 5525.2 2639.3 1348.4 756.4 444.0 279.5 
98.7 0.0 
4028.8 4094.6 4176.8 4316.6 4530.3 4834.5 5237.4 5722.5 6306.3 6947.6 7704.0 8592.0 9628.0 10844.8 12226.1 13508.8 14528.3 15358.7 
16008.2 16904.4 18080.2 19223.0 19889.0 19371.0 18030.9 16559.1 14462.5 11017.5 6996.9 3634.1 1973.3 1118.2 756.4 534.4 312.4 123.3 
0.0 
4028.8 4086.3 4168.6 4349.4 4596.1 4933.2 5377.2 5878.7 6536.5 7186.0 7991.8 8929.1 10096.6 11338.1 12826.3 14273.4 15556.0 16698.9 
17677.3 18861.3 20431.7 21689.6 22273.4 21549.9 19815.0 17422.4 14257.0 9956.8 5500.5 2803.7 1529.3 953.8 641.3 435.8 271.3 139.8 
0.0 
4028.8 4053.4 4135.7 4324.8 4604.3 4966.1 5385.4 5969.2 6602.3 7301.1 8148.0 9101.8 10236.4 11469.7 12933.2 14437.8 15630.0 16666.0 
17471.8 18376.2 19519.0 20176.8 20119.2 18836.6 16641.3 14059.6 11058.6 7243.6 3880.8 1915.7 1159.3 723.5 485.1 279.5 189.1 82.2 0.0 
4028.8 4045.2 4111.0 4275.4 4522.1 4851.0 5253.9 5739.0 6347.4 6947.6 7638.2 8427.6 9332.0 10367.9 11543.7 12851.0 14043.2 14947.6 
15679.4 16444.0 17184.0 17364.9 16863.3 15210.7 13064.8 10688.6 8197.3 5303.2 2795.5 1447.1 929.1 600.2 353.5 180.9 115.1 57.6 0.0 
4028.8 4020.6 4061.7 4176.8 4365.9 4629.0 4941.4 5303.2 5706.1 6158.3 6618.7 7144.9 7786.2 8501.6 9389.5 10409.1 11206.6 11847.9 
12102.8 12143.9 12045.2 11255.9 9759.5 7440.9 5278.5 3790.3 2721.5 1759.5 1027.8 674.2 452.2 304.2 189.1 98.7 49.3 16.4 0.0 
4028.8 3971.2 3913.7 3905.5 3921.9 3979.5 4037.0 4069.9 4111.0 4078.1 3979.5 3823.2 3708.1 3699.9 3889.0 4143.9 4185.0 3790.3 3165.5 
2581.7 1973.3 1447.1 1134.6 904.4 731.8 592.0 460.4 345.3 254.9 189.1 139.8 98.7 65.8 32.9 8.2 8.2 0.0 
4028.8 3872.6 3699.9 3527.2 3362.8 3198.4 2984.6 2622.8 2162.4 1759.5 1586.8 1595.1 1702.0 1874.6 2006.2 1973.3 1685.5 1307.3 970.2 781.1 
690.6 641.3 575.5 493.3 402.9 337.1 271.3 238.4 205.6 180.9 148.0 123.3 82.2 32.9 8.2 0.0 0.0 
4028.8 3823.2 3519.0 3190.1 2861.3 2458.4 1915.7 1397.7 1184.0 1142.9 1134.6 1134.6 1151.1 1175.7 1110.0 896.2 674.2 567.3 501.5 444.0 411.1 
378.2 345.3 312.4 287.8 271.3 246.7 189.1 139.8 106.9 65.8 41.1 16.4 8.2 0.0 0.0 0.0 
4028.8 3757.5 3346.4 2894.1 2384.4 1792.4 1241.5 1068.9 1027.8 978.4 937.3 904.4 871.5 822.2 715.3 567.3 485.1 411.1 353.5 320.7 287.8 
271.3 246.7 238.4 213.8 189.1 164.4 139.8 106.9 74.0 57.6 32.9 16.4 0.0 0.0 0.0 0.0 
4028.8 3699.9 3173.7 2639.3 2014.4 1323.7 1077.1 1011.3 962.0 904.4 846.9 772.9 707.1 633.1 542.7 468.7 402.9 345.3 304.2 279.5 254.9 238.4 
222.0 205.6 189.1 172.7 148.0 115.1 98.7 82.2 57.6 32.9 8.2 0.0 0.0 0.0 0.0 
4028.8 3625.9 3075.0 2417.3 1693.7 1134.6 1036.0 986.6 929.1 871.5 797.5 707.1 624.9 542.7 468.7 411.1 361.8 312.4 287.8 263.1 238.4 222.0 205.6 
189.1 164.4 148.0 123.3 98.7 82.2 65.8 41.1 16.4 0.0 0.0 0.0 0.0 0.0 
4028.8 3609.5 2992.8 2302.2 1463.5 1085.3 1027.8 978.4 920.9 855.1 772.9 690.6 600.2 518.0 444.0 386.4 345.3 304.2 271.3 246.7 222.0 205.6 180.9 
164.4 148.0 115.1 90.4 82.2 65.8 49.3 24.7 8.2 0.0 0.0 0.0 0.0 0.0 
4028.8 3601.2 2951.7 2203.5 1356.6 1077.1 1019.5 970.2 920.9 855.1 764.6 674.2 583.8 509.8 444.0 394.7 353.5 320.7 279.5 246.7 213.8 197.3 172.7 
156.2 131.6 90.4 65.8 57.6 41.1 24.7 16.4 0.0 0.0 0.0 0.0 0.0 0.0 
4028.8 3568.4 2943.5 2211.7 1348.4 1068.9 1019.5 970.2 912.6 846.9 764.6 674.2 592.0 518.0 452.2 402.9 361.8 320.7 279.5 246.7 213.8 197.3 172.7 
156.2 131.6 90.4 65.8 49.3 41.1 24.7 8.2 0.0 0.0 0.0 0.0 0.0 0.0 
